Control Performance

The BIOSTAT® B-DCU II consists of the local BioPAT® DCU control tower and can be configured with up to six supply towers, each providing independent control of the respective culture vessel. The controller allows additional vessels and supply towers to be added on-site without the need for external interfaces or expensive software upgrades.

The measurement and control capabilities supplied by Sartorius are second to none. The DCU-4 control system belongs to the most proven and advanced bioprocess controllers ever developed. Utilizing proven technology and expert engineering, our existing in-house systems to bring powerful control capabilities to the sophisticated biotechnology market.

Proven industrial control hardware ensures reliable system performance. The state of the art LAN Supply Tower | Control Tower connection reduces the needed wiring to a minimum.

Using a local controller for local process control in combination with a high level SCADA system ensures process control safety – even when PC problems exist.